How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.25 |
| AK: | 4.5 | I: | 4.84 in |
| G: | 2.32 | U: | 0.875 in |
| BF: | 0.41 | LL: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | AA: | 10.25 |
| AB: | 4.76 | V: | 2.51 in |
| LM: | 8.82 | AG: | 5.16 |
| D: | 3.38 | L: | 6.57 in |
| BD: | 5.88 | AE2: | 0.56 |
| T: | 1.25 | P: | 2.38 in |
Technical Specifications
| Bore Code: | 20 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.68 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

