How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| U: | 0.875 in | AG: | 5.16 |
| AF: | 0.25 | BD: | 5.88 |
| AB: | 4.76 | T: | 1.25 |
| V: | 2.51 in | AE2: | 0.56 |
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| LM: | 8.82 | LL: | 2.38 in |
| BF: | 0.41 | D: | 3.38 |
| L: | 6.57 in | I: | 4.84 in |
| BE: | 0.38 in | AA: | 10.25 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Model Code: | 30YFC |
| Ratio Range: | 50:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Ratio: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.54 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

