How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | L: | 6.57 in |
| AE2: | 0.56 | BF: | 0.41 |
| H: | 0.53 in | AF: | 0.25 |
| AK: | 4.5 | LL: | 2.38 in |
| AA: | 10.25 | T: | 1.25 |
| AB: | 4.76 | G: | 2.32 |
| U: | 0.875 in | AG: | 5.16 |
| I: | 4.84 in | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | P: | 2.38 in |
| V: | 2.51 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.54 | Ratio: | 50:1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Service Factor: | 1 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

