How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.38 in |
| L: | 6.57 in | U: | 0.875 in |
| H: | 0.53 in | LM: | 8.82 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 4.84 in | AF: | 0.25 |
| AA: | 10.25 | G: | 2.32 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| D: | 3.38 | AB: | 4.76 |
| AG: | 5.16 | BF: | 0.41 |
| AE2: | 0.56 | T: | 1.25 |
| V: | 2.51 in | P: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.54 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

