How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 5.16 |
| AK: | 4.5 | U: | 0.875 in |
| AA: | 10.25 | H: | 0.53 in |
| LM: | 8.82 | AB: | 4.76 |
| AE2: | 0.56 | P: | 2.38 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| I: | 4.84 in | BD: | 5.88 |
| AF: | 0.25 | T: | 1.25 |
| V: | 2.51 in | LL: | 2.38 in |
| G: | 2.32 | BE: | 0.38 in |
| D: | 3.38 | L: | 6.57 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Assembly: | YFC-1 |
| Output RPM: | 35 | Bore Code: | 20 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

