How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 3.38 | G: | 2.32 |
| AA: | 10.25 | LL: | 2.38 in |
| AB: | 4.76 | T: | 1.25 |
| BF: | 0.41 | U: | 0.875 in |
| LM: | 8.82 | AF: | 0.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AG: | 5.16 | AK: | 4.5 |
| I: | 4.84 in | BE: | 0.38 in |
| L: | 6.57 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.05 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Assembly: | YFC-1 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

