How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BE: | 0.38 in |
| T: | 1.25 | LL: | 2.38 in |
| L: | 6.57 in | U: | 0.875 in |
| D: | 3.38 | I: | 4.84 in |
| G: | 2.32 | P: | 2.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| AG: | 5.16 | LM: | 8.82 |
| H: | 0.53 in | AA: | 10.25 |
| AB: | 4.76 | BF: | 0.41 |
| AF: | 0.25 | AE2: | 0.56 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.895 |
| Center Distance (in): | 3 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 20 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

