How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| AB: | 4.76 | AJ: | 5.88 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| BF: | 0.41 | AE2: | 0.56 |
| U: | 0.875 in | BD: | 5.88 |
| P: | 2.38 in | V: | 2.51 in |
| LM: | 8.82 | I: | 4.84 in |
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.25 | LL: | 2.38 in |
| AA: | 10.25 | BE: | 0.38 in |
| L: | 6.57 in | AF: | 0.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.895 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

