How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | G: | 2.32 |
| T: | 1.438 | AF: | 0.25 |
| D: | 3.38 | I: | 4.84 in |
| L: | 6.57 in | H: | 0.53 in |
| P: | 2.38 in | BD: | 5.88 |
| AE2: | 0.56 | LL: | 2.38 in |
| AG: | 5.16 | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| LM: | 8.82 | AB: | 4.76 |
| V: | 2.51 in | U: | 0.875 in |
Technical Specifications
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

