How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| LL: | 2.38 in | AK: | 4.5 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AF: | 0.25 | BF: | 0.41 |
| LM: | 8.82 | U: | 0.875 in |
| D: | 3.38 | AJ: | 5.88 |
| G: | 2.32 | P: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| AB: | 4.76 | AG: | 5.16 |
| AA: | 10.25 | T: | 1.438 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

