How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | I: | 4.84 in |
| AF: | 0.25 | AK: | 4.5 |
| U: | 0.875 in | H: | 0.53 in |
| L: | 6.57 in | BD: | 5.88 |
| P: | 2.38 in | T: | 1.438 |
| AJ: | 5.88 | BF: | 0.41 |
| AA: | 10.25 | BE: | 0.38 in |
| AG: | 5.16 | AB: | 4.76 |
| AE2: | 0.56 | G: | 2.32 |
| V: | 2.51 in | D: | 3.38 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.603 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output RPM: | 17.5 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

