How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| D: | 3.38 | T: | 1.438 |
| H: | 0.53 in | AJ: | 5.88 |
| P: | 2.38 in | AF: | 0.25 |
| U: | 0.875 in | AA: | 10.25 |
| AB: | 4.76 | I: | 4.84 in |
| AG: | 5.16 | BE: | 0.38 in |
| LM: | 8.82 | L: | 6.57 in |
| LL: | 2.38 in | AE2: | 0.56 |
| V: | 2.51 in | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 30YFC |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.438 in |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 23 | Center Distance (in): | 3 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

