How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| AE2: | 0.56 | BD: | 5.88 |
| BF: | 0.41 | L: | 6.57 in |
| AB: | 4.76 | AK: | 4.5 |
| AJ: | 5.88 | U: | 0.875 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| P: | 2.38 in | I: | 4.84 in |
| AF: | 0.25 | BE: | 0.38 in |
| G: | 2.32 | H: | 0.53 in |
| AA: | 10.25 | T: | 1.438 |
| D: | 3.38 | LM: | 8.82 |
Technical Specifications
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

