How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | LL: | 2.38 in |
| I: | 4.84 in | T: | 1.438 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AE2: | 0.56 | AG: | 5.16 |
| G: | 2.32 | BE: | 0.38 in |
| AF: | 0.25 | AA: | 10.25 |
| P: | 2.38 in | AK: | 4.5 |
| LM: | 8.82 | AB: | 4.76 |
| V: | 2.51 in | H: | 0.53 in |
| D: | 3.38 | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

