How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 5.16 |
| L: | 6.57 in | D: | 3.38 |
| I: | 4.84 in | AE2: | 0.56 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 2.51 in | LL: | 2.38 in |
| P: | 2.38 in | T: | 1.438 |
| LM: | 8.82 | AB: | 4.76 |
| BD: | 5.88 | AA: | 10.25 |
| G: | 2.32 | H: | 0.53 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.21 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

