Grove Gear 30YFC-1-1.438-140TC-25-L2
Part #:30YFC-1-1.438-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.438 |
| BD: | 5.88 | G: | 2.32 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| U: | 0.875 in | LL: | 2.38 in |
| AE2: | 0.56 | P: | 2.38 in |
| L: | 6.57 in | LM: | 8.82 |
| AF: | 0.25 | AK: | 4.5 |
| AA: | 10.25 | AJ: | 5.88 |
| AG: | 5.16 | H: | 0.53 in |
| I: | 4.84 in | D: | 3.38 |
| AB: | 4.76 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.77 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output RPM: | 70 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

