Grove Gear 30YFC-1-1.438-140TC-25-L4
Part #:30YFC-1-1.438-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | T: | 1.438 |
| AF: | 0.25 | AA: | 10.25 |
| I: | 4.84 in | LL: | 2.38 in |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 5.16 | AB: | 4.76 |
| H: | 0.53 in | D: | 3.38 |
| V: | 2.51 in | L: | 6.57 in |
| BD: | 5.88 | AK: | 4.5 |
| LM: | 8.82 | P: | 2.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
| Center Distance (in): | 3 in | U: | 0.875 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.77 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

