Grove Gear 30YFC-1-1.438-140TC-25-L9
Part #:30YFC-1-1.438-140TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.38 in |
| BF: | 0.41 | L: | 6.57 in |
| AA: | 10.25 | P: | 2.38 in |
| T: | 1.438 | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 4.76 |
| U: | 0.875 in | H: | 0.53 in |
| G: | 2.32 | I: | 4.84 in |
| LM: | 8.82 | AF: | 0.25 |
| BD: | 5.88 | D: | 3.38 |
| AK: | 4.5 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AG: | 5.16 |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Model Code: | 30YFC |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

