How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | P: | 2.38 in |
| H: | 0.53 in | AG: | 5.16 |
| L: | 6.57 in | D: | 3.38 |
| AJ: | 5.88 | G: | 2.32 |
| AF: | 0.25 | LM: | 8.82 |
| BF: | 0.41 | V: | 2.51 in |
| AE2: | 0.56 | AB: | 4.76 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| T: | 1.438 | BE: | 0.38 in |
| BD: | 5.88 | AA: | 10.25 |
| I: | 4.84 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Center Distance (in): | 3 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.38 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

