How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.875 in |
| D: | 3.38 | AG: | 5.16 |
| AF: | 0.25 | AJ: | 5.88 |
| L: | 6.57 in | AA: | 10.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| I: | 4.84 in | BE: | 0.38 in |
| T: | 1.438 | AE2: | 0.56 |
| G: | 2.32 | AB: | 4.76 |
| P: | 2.38 in | LM: | 8.82 |
| V: | 2.51 in | LL: | 2.38 in |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

