How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | D: | 3.38 |
| AB: | 4.76 | AA: | 10.25 |
| V: | 2.51 in | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.38 in |
| AF: | 0.25 | BE: | 0.38 in |
| U: | 0.875 in | BD: | 5.88 |
| AE2: | 0.56 | G: | 2.32 |
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AG: | 5.16 | L: | 6.57 in |
| BF: | 0.41 | T: | 1.438 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Model Code: | 30YFC |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.82 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

