How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | V: | 2.51 in |
| AF: | 0.25 | AK: | 4.5 |
| I: | 4.84 in | L: | 6.57 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| LM: | 8.82 | BF: | 0.41 |
| AA: | 10.25 | AE2: | 0.56 |
| LL: | 2.38 in | BE: | 0.38 in |
| AG: | 5.16 | AB: | 4.76 |
| P: | 2.38 in | G: | 2.32 |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.438 | BD: | 5.88 |
Technical Specifications
| Ratio: | 40:1 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.82 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

