How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE: | 0.38 in |
| G: | 2.32 | AB: | 4.76 |
| D: | 3.38 | L: | 6.57 in |
| AA: | 10.25 | BF: | 0.41 |
| V: | 2.51 in | AK: | 4.5 |
| P: | 2.38 in | AJ: | 5.88 |
| I: | 4.84 in | H: | 0.53 in |
| AF: | 0.25 | AG: | 5.16 |
| AE2: | 0.56 | LM: | 8.82 |
| U: | 0.875 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 6.68 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

