How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| I: | 4.84 in | BE: | 0.38 in |
| T: | 1.438 | U: | 0.875 in |
| AG: | 5.16 | L: | 6.57 in |
| G: | 2.32 | AK: | 4.5 |
| AF: | 0.25 | LM: | 8.82 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| H: | 0.53 in | AA: | 10.25 |
| LL: | 2.38 in | D: | 3.38 |
| P: | 2.38 in | AE2: | 0.56 |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

