How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.438 |
| H: | 0.53 in | U: | 0.875 in |
| LL: | 2.38 in | LM: | 8.82 |
| AE2: | 0.56 | AB: | 4.76 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| D: | 3.38 | BF: | 0.41 |
| BD: | 5.88 | AG: | 5.16 |
| L: | 6.57 in | V: | 2.51 in |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 2.32 | AK: | 4.5 |
| AA: | 10.25 | P: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.68 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

