How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | BE: | 0.38 in |
| H: | 0.53 in | T: | 1.438 |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | AA: | 10.25 |
| AF: | 0.25 | U: | 0.875 in |
| AG: | 5.16 | AE2: | 0.56 |
| L: | 6.57 in | AB: | 4.76 |
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in | BD: | 5.88 |
| LM: | 8.82 | P: | 2.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 6.68 | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

