How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AA: | 10.25 | D: | 3.38 |
| LM: | 8.82 | AF: | 0.25 |
| U: | 0.875 in | AB: | 4.76 |
| BF: | 0.41 | T: | 1.438 |
| H: | 0.53 in | V: | 2.51 in |
| AJ: | 5.88 | AE2: | 0.56 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| I: | 4.84 in | P: | 2.38 in |
| LL: | 2.38 in | AG: | 5.16 |
| BE: | 0.38 in | G: | 2.32 |
Technical Specifications
| Output RPM: | 35 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.54 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

