How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 3.38 |
| I: | 4.84 in | AE2: | 0.56 |
| AJ: | 5.88 | BF: | 0.41 |
| AG: | 5.16 | G: | 2.32 |
| AB: | 4.76 | H: | 0.53 in |
| L: | 6.57 in | AF: | 0.25 |
| BD: | 5.88 | LM: | 8.82 |
| U: | 0.875 in | V: | 2.51 in |
| AK: | 4.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AA: | 10.25 | T: | 1.438 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 6.05 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Ratio Range: | 7.5:1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 233 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

