How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.438 |
| U: | 0.875 in | AG: | 5.16 |
| D: | 3.38 | BD: | 9 |
| AE2: | 0.56 | L: | 6.57 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| V: | 2.51 in | P: | 2.38 in |
| H: | 0.53 in | BE1: | 0.5 in |
| LL: | 2.38 in | AB: | 4.76 |
| AJ: | 7.25 | G: | 2.32 |
| BF: | 0.53 | AF: | 0.25 |
| AA: | 10.25 | AK: | 8.5 |
Technical Specifications
| Ratio: | 10:1 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Service Factor: | 1 | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

