How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.438 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| U: | 0.875 in | AK: | 8.5 |
| L: | 6.57 in | L1: | 9.82 in |
| LL: | 2.38 in | BD: | 9 |
| I: | 4.84 in | AF: | 0.25 |
| P: | 2.38 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 5.16 |
| BF: | 0.53 | AB: | 4.76 |
| G: | 2.32 | D: | 3.38 |
| BE1: | 0.5 in | AA: | 10.25 |
Technical Specifications
| Center Distance (in): | 3 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.603 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

