How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| BF: | 0.53 | AA: | 10.25 |
| P: | 2.38 in | LL: | 2.38 in |
| AJ: | 7.25 | AE2: | 0.56 |
| L: | 6.57 in | BE1: | 0.5 in |
| L1: | 9.82 in | AK: | 8.5 |
| AG: | 5.16 | T: | 1.438 |
| AB: | 4.76 | D: | 3.38 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| BD: | 9 | V: | 2.51 in |
| G: | 2.32 | U: | 0.875 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 4.21 |
| Series Code: | OE | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

