How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BE1: | 0.5 in |
| AA: | 10.25 | T: | 1.438 |
| V: | 2.51 in | AF: | 0.25 |
| AK: | 8.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| U: | 0.875 in | AG: | 5.16 |
| LL: | 2.38 in | L1: | 9.82 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.56 | G: | 2.32 |
| I: | 4.84 in | L: | 6.57 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Model Code: | 30YFC | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

