How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| U: | 0.875 in | LL: | 2.38 in |
| BF: | 0.53 | AB: | 4.76 |
| AK: | 8.5 | I: | 4.84 in |
| G: | 2.32 | H: | 0.53 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 | AJ: | 7.25 |
| BE1: | 0.5 in | P: | 2.38 in |
| BD: | 9 | T: | 1.438 |
| L: | 6.57 in | L1: | 9.82 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Model Code: | 30YFC |
| Ratio: | 15:1 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

