How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AE2: | 0.56 |
| AJ: | 7.25 | I: | 4.84 in |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.438 | Center Distance (in): | 3 in |
| D: | 3.38 | AG: | 5.16 |
| P: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | LL: | 2.38 in |
| U: | 0.875 in | L1: | 9.82 in |
| BE1: | 0.5 in | H: | 0.53 in |
| BD: | 9 | G: | 2.32 |
| V: | 2.51 in | L: | 6.57 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 117 |
| Bore Code: | 23 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Ratio: | 15:1 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

