How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| H: | 0.53 in | U: | 0.875 in |
| BE1: | 0.5 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| L1: | 9.82 in | V: | 2.51 in |
| AG: | 5.16 | I: | 4.84 in |
| AK: | 8.5 | AB: | 4.76 |
| T: | 1.438 | AA: | 10.25 |
| AE2: | 0.56 | L: | 6.57 in |
| BF: | 0.53 | D: | 3.38 |
| BD: | 9 | G: | 2.32 |
Technical Specifications
| Assembly: | YFC-1 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

