How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AE2: | 0.56 |
| P: | 2.38 in | LL: | 2.38 in |
| G: | 2.32 | T: | 1.438 |
| V: | 2.51 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| I: | 4.84 in | L: | 6.57 in |
| D: | 3.38 | AK: | 8.5 |
| AB: | 4.76 | AF: | 0.25 |
| BE1: | 0.5 in | AG: | 5.16 |
| AA: | 10.25 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.38 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

