How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AA: | 10.25 |
| G: | 2.32 | P: | 2.38 in |
| LL: | 2.38 in | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AF: | 0.25 | V: | 2.51 in |
| BE1: | 0.5 in | D: | 3.38 |
| BD: | 9 | H: | 0.53 in |
| U: | 0.875 in | AK: | 8.5 |
| I: | 4.84 in | AG: | 5.16 |
| T: | 1.438 | L: | 6.57 in |
| L1: | 9.82 in | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 3 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Ratio: | 40:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

