How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| T: | 1.438 | L: | 6.57 in |
| BF: | 0.53 | BD: | 9 |
| I: | 4.84 in | U: | 0.875 in |
| L1: | 9.82 in | AJ: | 7.25 |
| AG: | 5.16 | H: | 0.53 in |
| P: | 2.38 in | AK: | 8.5 |
| V: | 2.51 in | G: | 2.32 |
| LL: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AB: | 4.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Model Code: | 30YFC | Series Code: | OE |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

