How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | Center Distance (in): | 3 in |
| D: | 3.38 | L: | 6.57 in |
| AJ: | 7.25 | AA: | 10.25 |
| BD: | 9 | BF: | 0.53 |
| V: | 2.51 in | AG: | 5.16 |
| H: | 0.53 in | T: | 1.438 |
| LL: | 2.38 in | G: | 2.32 |
| AF: | 0.25 | U: | 0.875 in |
| P: | 2.38 in | BE1: | 0.5 in |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.76 | L1: | 9.82 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.68 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

