How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 5.16 |
| AA: | 10.25 | H: | 0.53 in |
| BF: | 0.53 | AB: | 4.76 |
| V: | 2.51 in | BE1: | 0.5 in |
| LL: | 2.38 in | L1: | 9.82 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| AK: | 8.5 | P: | 2.38 in |
| L: | 6.57 in | BD: | 9 |
| T: | 1.438 | AE2: | 0.56 |
| D: | 3.38 | I: | 4.84 in |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Ratio: | 5:1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 6.68 | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

