How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| AK: | 8.5 | AF: | 0.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| H: | 0.53 in | T: | 1.438 |
| L1: | 9.82 in | BF: | 0.53 |
| D: | 3.38 | V: | 2.51 in |
| AJ: | 7.25 | AB: | 4.76 |
| AE2: | 0.56 | BD: | 9 |
| LL: | 2.38 in | G: | 2.32 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| U: | 0.875 in | L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

