How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AB: | 4.76 |
| U: | 0.875 in | L1: | 9.82 in |
| AA: | 10.25 | D: | 3.38 |
| BD: | 9 | G: | 2.32 |
| BF: | 0.53 | V: | 2.51 in |
| AK: | 8.5 | AG: | 5.16 |
| AE2: | 0.56 | I: | 4.84 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AF: | 0.25 |
| LL: | 2.38 in | P: | 2.38 in |
| H: | 0.53 in | T: | 1.438 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

