How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| AK: | 8.5 | L1: | 9.82 in |
| L: | 6.57 in | BE1: | 0.5 in |
| I: | 4.84 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 2.51 in |
| H: | 0.53 in | U: | 0.875 in |
| AE2: | 0.56 | AF: | 0.25 |
| T: | 1.438 | AG: | 5.16 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BD: | 9 | D: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.54 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

