How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L: | 6.57 in |
| BD: | 9 | AK: | 8.5 |
| L1: | 9.82 in | BF: | 0.53 |
| AF: | 0.25 | H: | 0.53 in |
| AA: | 10.25 | AB: | 4.76 |
| T: | 1.438 | LL: | 2.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| U: | 0.875 in | BE1: | 0.5 in |
| V: | 2.51 in | D: | 3.38 |
| AJ: | 7.25 | AG: | 5.16 |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

