How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | LL: | 2.38 in |
| BF: | 0.53 | BD: | 9 |
| AB: | 4.76 | AF: | 0.25 |
| AG: | 5.16 | H: | 0.53 in |
| D: | 3.38 | AK: | 8.5 |
| V: | 2.51 in | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.56 |
| L1: | 9.82 in | AA: | 10.25 |
| P: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| U: | 0.875 in | T: | 1.438 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.28 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

