How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| AK: | 8.5 | AE2: | 0.56 |
| AF: | 0.25 | LL: | 2.38 in |
| I: | 4.84 in | L: | 6.57 in |
| G: | 2.32 | D: | 3.38 |
| H: | 0.53 in | BE1: | 0.5 in |
| V: | 2.51 in | AB: | 4.76 |
| BF: | 0.53 | T: | 1.438 |
| AA: | 10.25 | P: | 2.38 in |
| BD: | 9 | AJ: | 7.25 |
| L1: | 9.82 in | AG: | 5.16 |
Technical Specifications
| Motor Frame Size: | 180TC | Series Code: | OE |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 6.05 | Model Code: | 30YFC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

