How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 4.84 in |
| AE2: | 0.56 | AA: | 10.25 |
| LL: | 2.38 in | AB: | 4.76 |
| BF: | 0.53 | P: | 2.38 in |
| AK: | 8.5 | L: | 6.57 in |
| AJ: | 7.25 | L1: | 9.82 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| AF: | 0.25 | AG: | 5.16 |
| BD: | 9 | U: | 0.875 in |
| BE1: | 0.5 in | D: | 3.38 |
| T: | 1.438 | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.05 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Output Diameter (in): | 1.438 in | Output RPM: | 233 |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

