How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | L: | 6.57 in |
| U: | 0.875 in | V: | 2.51 in |
| AE2: | 0.56 | G: | 2.32 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AF: | 0.25 | T: | 1.438 |
| AB: | 4.76 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| L1: | 9.82 in | LL: | 2.38 in |
| D: | 3.38 | P: | 2.38 in |
| BF: | 0.53 | I: | 4.84 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Bore Code: | 23 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Ratio: | 80:1 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

