How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AF: | 0.25 |
| V: | 2.51 in | L1: | 9.82 in |
| AK: | 8.5 | BF: | 0.53 |
| I: | 4.84 in | AA: | 10.25 |
| L: | 6.57 in | P: | 2.38 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | G: | 2.32 |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 2.38 in | AB: | 4.76 |
| U: | 0.875 in | AE2: | 0.56 |
| H: | 0.53 in | D: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.895 | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Model Code: | 30YFC |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

