How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| D: | 3.38 | L1: | 9.82 in |
| AG: | 5.16 | BF: | 0.53 |
| AA: | 10.25 | L: | 6.57 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AF: | 0.25 | BD: | 9 |
| BE1: | 0.5 in | P: | 2.38 in |
| H: | 0.53 in | T: | 1.438 |
| I: | 4.84 in | AK: | 8.5 |
| G: | 2.32 | LL: | 2.38 in |
| AE2: | 0.56 | AB: | 4.76 |
Technical Specifications
| Series Code: | OE | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 5.45 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

